Factory Automation

Energy Saving Supporting DevicesEMU4-D65   Specifications

Specifications

Category
Group
Model
Use
Model name
Auxiliary power supply
Display device
Display refresh interval
Measurement value display Wh+A+4 element
Harmonic detail
Other
Alarm display Alarm status display
Alarm value display
Setting EMU setting
Clock setting
Alarm setting
Display setting
Data reset
Data preset
Connection to energy measuring unit
Max. number of connectable units
Installation method
Operating temperature range
Operating humidity range
Storage temperature range
Weight
Energy Saving Supporting Devices
Energy Measuring Unit
EcoMonitorPlus
Display unit
9V DC*1
LCD (with backlight)
500ms
Display of four elements: Electric energy, current and four other elements (selectable) (The number of display digits of electric energy is six digits.)
Display of detailed harmonic order data of harmonic current and harmonic voltage*2
Display determined elements for each unit
Display of upper-/lower-limit alarm generating status and contact output status
Display of upper-/lower-limit alarm values and generating time
Setting of EcoMonitorPlus/EcoMonitorPro (phase wire, primary voltage, primary current, sensor type, demand time limit, pulse unit, measuring mode, etc.)
Setting of internal clock of EMU4-LM
Setting of upper-limit alarm value and lower-limit alarm value
Setting of LCD (with backlight) contrast and backlight ON status
Reset integrated values such as maximum value, minimum value, electric energy(consumption / regeneration), reactive electric energy , pulse count value, pulse conversion value
Preset the integrated value such as electric energy (consumption · regeneration), reactive electric energy, pulse count value, pulse conversion value etc
Dedicated cable (supplied with product) used for connection. Cable extension: 10 m max.*3
7 units (For one basic unit)*3
Installs to IEC rail or panel
-5℃ to +55℃ (ave. daily temp. of +35℃ or lower)
30% to 85%RH (no condensation)
-10℃ to +60℃ (ave. daily temp. of +35℃ or lower)
0.1kg
  • 先頭 先頭
  • 前 前
  • 最後 最後
  • 次 次

*1: Supplied from energy measuring unit. However, when two or more units are connected, use commercial power supply units (compatible product: Cosel PBA15F-9-N1).

*2: Maximum value, minimal value and upper-/lower-limit alarm data are not displayed.

*3: When two or more units are connected, use the display unit connection cable (option). When extending the cable length, use the extension cable (option).